Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Hydraulic cylinder solutions

Increasingly tough performance demands

OEMs and end-users alike require construction vehicle hydraulic systems that can perform like never before.

End-users need eco-friendly hydraulic systems that offer more uptime with less maintenance, at the lowest possible cost. To reduce warranty claims and compete in a crowded market, OEMs need to deliver systems that operate leak-free at higher speeds and pressures.

Meet your requirements with SKF

SKF hydraulic cylinder solutions meet a range of performance specifications and environmental regulations. Sealed-for-life and virtually maintenance-free, SKF hydraulic cylinder solutions include several long-service-life components: 
  • Full range hydraulic seals
  • Dedicated seal materials/designs
  • Self-lubricated and sealed spherical plain bearings
  • Self-lubricated bushings combined with seals
  • CARB® toroidal or spherical roller bearing solutions

Hydraulic seals

SKF logo