Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Insulated bearings

Protect equipment from stray electric currents

To support the trend towards electrically motorized wheel drives, bearings have to perform under high temperatures, shocks and vibrations and stray electric currents. SKF hybrid bearings can handle it.

Featuring the benefits of ceramic rollers

SKF hybrid bearings offer OEMs several benefits associated with ceramic rolling elements. Their electrical insulation properties virtually eliminate risk of electrical erosion in the rolling contacts, even under poor lubrication. Low friction and centrifugal forces facilitate high-speed capabilities. End-users ultimately enjoy longer service life and reduced lifecycle costs.
SKF logo