Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Oscillating joint solutions

Minimized maintenance; maximized performance

Lubrication-free radial spherical plain bearings, TX design
In construction machines like wheel loaders, excavators, or backhoe loaders, the very large number of oscillating joints makes re-greasing both time-consuming and costly. To eliminate this problem, SKF has developed a range of maintenance-free or long-service-interval bearing solutions for a broad range of oscillating joint applications.

SKF solutions include high performance TX spherical plain bearings and rod ends with LS heavy-duty seals and sealed spherical and sealed CARB roller bearings. The heavy-duty sealing and the grease-free lubrication/greased-for-life profile help eliminate bearing failures from contamination or improper lubrication. This reliable SKF solution results in greater productivity and reduces the environmental impact.
SKF logo