Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Universal joints

Universal joints

Outfitting propeller shafts with a virtually maintenance-free SKF universal joint allows the shaft to operate without relubrication. Features include advanced seal design, superior finish on trunion, two rows of rollers with logarithmic profile, and a specially designed end washer.

OEM benefits

  • Relubrication-free
  • No relubrication holes, nipples, or grease channels
  • Increased performance due to optimized seal, lubricant and bearing design
  • Well proven solution, reliable and rugged
  • Reduced warranty costs

End-user benefits

  • Increased productivity and reliability
  • Simplified maintenance with no relubrication
  • No environmental pollution
  • Lower total cost of ownership
  • Works in harsh condition and enviroment
SKF logo