Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Deep groove ball bearings

SKF deep groove ball bearings have uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accommodate radial and axial loads in both directions. These bearings are particularly versatile and are:    
  • Simple in design
  • Non separable
  • Suitable for high and even very high speeds
  • Robust in operation, requiring little maintenance
SKF logo