Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Commutation Sensor-Bearing Units

Three digital commutation signals for 6 step-drive control

SKF Commutation Sensor-Bearing Unit
SKF Commutation Sensor-Bearing Units combine low-friction, high-speed bearing functionality with the ability to deliver three high quality digital commutation signals for 6 steps drive control.

The units are customizable to electric motor size and number of pole pairs. The sensor body can be angular-shifted in order to align the output commutation signals with the E-motor back electric magnetic force.

Combined functionality benefits

SKF Commutation Sensor-Bearing Units integrate sensor function into the bearing – an SKF patented design that allows very precise management of the sensor-bearing unit air gap. The result? The units are insensitive to severe magnetic field disturbances, and can withstand application vibration and continuous temperatures up to 150°C. Other design and performance benefits include:
  • Compactness
  • Simplified assembly
  • Sensing performance unaffected by assembly line mounting tolerances
  • Optimized torque ripple and system noise
  • Excellent e-motor torque stability
  • Improved safety and reliability
SKF logo