Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Stop-start starter

Better designs start with SKF

The attached to the engine block, stop-start starters have conventionally been used to start the engine at cold starts. Today's units also perform stop/start functions at red lights or traffic jams.

Designs have traditionally employed solenoid-type pinion linear motion to gear up to the engine flywheel. Newer designs feature a permanent connection to the crankshaft via a one-way-clutch mechanism, which further improves performance of the stop-start function.

Regardless design type, SKF bearings can help improve unit performance even more, through noise reduction and improved reliability.

Solutions

SKF logo