Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Sensor-bearing for small electric motors

Universal Motors typically use a speed sensor (tachometer) to provide speed feedback to the motion control system.

SKF Sensor-Bearing Units provide the following multi-sensing functions in addition to the normal bearing operation:

  • The relative position of the inner ring in relation to the outer ring
  • The rotational speed
  • The direction of rotation
  • The magnitude of acceleration or deceleration

Permanent Magnet brushless DC motors frequently use hall sensors or encoders to sense the rotor position. SKF also provides specific sensor-bearing solution to sense absolute position of the rotor.

SKF logo