Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Drives

Drive systems, such as gearboxes and traction motors for railway trains, have to be powerful, environmentally friendly, cost-effective and have to require very low needs for maintenance. These requirements are much more stringent than those in many other industries, because of the weight of railway vehicles, the long service intervals for high speed trains and the required very high reliability.

Drive systems in railways are used to transmit the torque on the traction motor or the combustion engine, usually operating with higher speeds, to the wheel set via a gearbox.

Drive systems have to be powerful, environmentally friendly, cost-effective and require very low maintenance. These requirements are much more stringent than those required of cars, for example, because the intervals between servicing are much longer. New main line locomotives are maintained frequently, but main service is done after the locomotive has logged between 1 million and 1,5 million kilometres. These locomotives operate, on average, more than 1 000 kilometres a day. Very high speed trains operate with 350 km/h and reach much higher mileages. Two major topics the AC propulsion systems and low floor mass transit vehicle designs caused fundamental changes in the drive design.
SKF logo