Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Electrical Discharge Detector Pen TKED 1

Are your bearings at risk from stray currents?

Electrical Discharge Detector Pen TKED 1
The SKF Electrical Discharge Detector Pen TKED 1 can help you detect if your electric motor bearings are vulnerable to suffer from electrical erosion and eventual failure. The handheld, non-contact TKED 1 detects the electrical discharges that damage electric motor bearings. The number of discharges during a chosen time base is displayed on an LCD screen – the greater the number, the greater the risk of damage.
SKF logo