Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Energy Efficient spherical roller bearings (E2)

The SKF Energy Efficient spherical roller bearings (E2) belong to the SKF E2 performance class, providing at least 30% less friction than corresponding standard SKF bearings. They are designed to improve machine efficiency and to save energy, providing optimized internal geometry for reduced friction.
SKF logo