Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Energy Efficient Double Row Angular Contact Ball Bearings Reduce friction and energy consumption

Reduce friction and energy consumption

Energy Efficient Angular contact ball bearings
SKF Energy Efficient (E2) performance class bearings reduce the frictional moment by a minimum 30% compared to standard SKF bearings. This substantial friction reduction is achieved by optimizing the internal geometry of the bearing and applying a new, low-friction grease.

Optimized to reduce frictional losses in the bearing, shielded SKF Energy Efficient double row angular contact ball bearings (DRACBB) can last as long as comparably sized shielded basic design bearings. Depending on operating conditions, the bearing can run 5 to 30 °C cooler compared to an SKF basic design bearing. The lower operating temperature extends the service life of the grease, and can prolong bearing service life.

SKF logo