Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Sealed bearings with wide temperature (WT) grease

Reduced maintenance for motor applications

Sealed bearings with wide temperature (WT) grease
Formulated to outperform standard greases, SKF wide temperature (WT) grease performs excellently at high speeds and/or high temperatures, making it well-suited to electric motor applications. Small and medium-sized deep groove ball bearings with WT grease are sealed and lubricated for life – an environmentally friendly solution that helps cut maintenance requirements.
SKF logo