Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF CASM electric cylinders

Cut compressed air demand and energy use

CASM range
Able to provide fast, powerful linear movements, SKF CASM electric cylinders offer a robust, energy-saving alternative to pneumatic systems. The CASM modular concept enables easy connection to motors and control systems. IP54S level protection is provided as a result of an efficient sealing system, high-grade materials and precision assembly. Due to a reduced number of components, the system is more cost-effective than hydraulic and pneumatic systems. Benefits include:
  • Energy savings up to 90%, if replacing a pneumatic system to a fully electric driven one
  • Fewer contamination risks due to high IP rating
  • Compact design offers ease of maintenance
  • Fewer components can lead to reduced inventory and less maintenance complexity
  • High process stability CASM actuators are software-controlled, providing accurate synchronization and positioning
  • Fully interchangeable with pneumatics system due to ISO standard dimensions
SKF logo