Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF miniature profile rail guides

Accurate, repeatable cycling with minimal mounting space -- ideal for food and beverage applications

SKF miniature profile rail guides for food and beverage industry
The assortment of SKF profile rail guides for the food and beverage industry includes a range of sizes, carriages and accessories, available in various preload and accuracy classes. In addition, they can operate at virtually unlimited stroke. As a result, there is an SKF profile rail guide available to meet the needs of virtually any application for the food and beverage industry. Operating features and benefits include:
  • Superior performance – high acceleration, preload, stiffness and self-aligning capability result in better service life
  • Corrosion resistance – all parts of the system are made of stainless steel or plastic materials
  • Ease of maintenance – oil holes in the end caps of the carriage make it easy to re-lubricate the system
  • Low friction, smooth and stick-slip-free operation
SKF logo