Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF stainless steel deep groove ball bearings with food-grade grease

Robust performance in humid, corrosive areas

SKF stainless steel deep groove ball bearings with food-grade grease
SKF stainless steel deep groove ball bearings feature stainless steel rings, balls, cages and shields for reliable performance in harsh, humid conditions. Available for shaft sizes from 0.6 to 50 mm, these low-maintenance bearings are:
  • Re-lubrication-free for the life of the bearing
  • Pre-filled with NSF-approved food-grade grease
  • Shielded or sealed on both sides
  • Corrosion-resistant
SKF logo