Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF advanced engineered plastics solutions

When conventional materials aren’t enough

SKF advanced engineered plastics solutions
Temperature extremes, intense pressures, high surface speeds, aggressive cleaners – these and other harsh conditions are often more than conventional component materials can handle. If operating conditions are limiting performance for your applications, consider SKF advanced engineered plastics solutions. Featuring a range of FDA-compliant materials, SKF advanced engineered plastics solutions include:

Filled PTFE-based materials

Typically used in higher speed reciprocating and rotary sealing environments, filled PTFE-based materials feature superior self-lubricating properties, as PTFE is a good sliding surface. Typical applications include rotary seals in conveyors; processing equipment, such as mixers; plus fluid and air handling equipment.

High-strength materials

SKF uses PEEK, PPS, POM, and PETP materials as plain bearings and seals in challenging reciprocating and rotary applications – particularly those requiring high physical properties to prevent material creep.

UHMWPE-based materials

Featuring valuable metal-detectable properties, UHMWPE-based materials can be used as seals and plain bushings for extremely abrasive materials and high-pressure applications.
SKF logo