Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF ProFlex, progressive lubrication systems

Designed for oil, semi-fluid grease and hard grease NLGI grades 000 to 2, SKF ProFlex systems work with small and medium-sized machines.  

A feed pump or flow limiter supplies lubricant to the distributor that serves each outlet, progressively, with a defined amount of lubricant. Each distributor outlet also can serve a secondary distributor that divides the amount into smaller portions for progressive delivery to their outlets. To control the system’s function, only one metering piston has to be controlled on a frequency basis.  
  • Serve up to 150 lubrication points with grease or oil
  • Combine with parallel flow limiters to serve more than 1,000 lubrication points with oil
SKF logo