Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF radial shaft seals

SKF radial shaft seals

SKF Radial seals
Offering significantly improved performance vs. conventional seal designs,  SKF radial shaft seals include:

SKF CRW series

SKF CRW radial shaft seals feature a metal OD construction that provides positive retention in the housing bore and a suitable running surface for the V-ring. The Bore-Tite coating on the OD fills in any small imperfections in the housing bore surface.

SKF Wave seal

The SKF Wave seal design provides superior sealing and up to 20% less friction – resulting in up to 30% lower temperatures compared to conventional straight edge radial lip seals.
SKF logo