Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF Xtra Corrosion resistant chains

SKF Xtra Corrosion resistant chains
Combining the strength of standard roller chains with the corrosion-resistance of zinc-plating, SKF zinc-coated Xtra corrosion resistant chains help boost service life. Other SKF Xtra Corrosion resistant chains include nickel-plated chains*, H2-approved and stainless steel for superior corrosion resistance.
SKF logo