Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF grease injection systems for continuous sterilizers

Reduce unplanned stops and enhance chain service life

SKF Grease injection systems
Developed for continuous sterilizers for cans and glass containers, this SKF solution automatically injects pressurized lubricant into the chain pin while the chain is moving. Along with the ability to monitor and control lubrication cycles, the system: 
  • Eliminates unplanned downtime caused by improper lubrication
  • Increases chain service life through precision lubrication
  • Improves sterilizer efficiency
  • Reduces grease consumption
  • Reduces environmental impact
SKF logo