Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF polymer bearings

When “corrosion resistant” isn’t enough for food and beverage manufacturing

SKF Polymer bearings for food and beverage manufacturing
SKF polymer bearings bring a new level of corrosion-resistance to food and beverage manufacturing. Constructed from a versatile range of polymer materials, SKF polymer bearings can withstand harsh operating conditions that conventional corrosion-resistant bearings cannot.

Handle harsh chemicals, high pressures – without lubrication

Wherever high-temperature bearings can’t handle corrosive, high-pressure conditions, SKF polymer bearings offer a robust solution. Constructed from self-lubricating polymers, SKF polymer bearings run dry, with no re-lubrication.

Application-specific flexibility to drive reliability and reduce maintenance

SKF polymer bearings can be produced with a combination of materials to match specific food and beverage. A unique polymer material configuration enables high temperature resistance, including direct exposure to hot steam. Their low weight and low coefficient of friction resist wear and reduce energy use in food and beverage manufacturing.
  • Excellent resistance to wear and fatigue
  • Self-lubricating
  • Corrosion and chemical-resistant
  • 80% lighter than steel
  • Quiet-running
  • Energy-efficient
SKF logo