Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF lubricated for life, custom grease filled bearings

SKF lubricated for life, custom grease filled bearings
Custom grease filled bearings from SKF can satisfy cases where a specific brand of lubricant, a specific grease fill or non-standard packaging or markings are needed. SKF customized solutions include:
  • Wide variety of bearing types available
  • Seals or shields as required (size dependent)
  • All grease fills possible (from 10 to 100%)
  • Any customer specified grease can be used (e.g., if facility is restricted to the use of one grease manufacturer)
  • Traceability code and new designation laser marking can be added
  • Vacuum packaging possible on request
SKF logo