Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF seals for low temperatures

FDA-compliant and suitable for sub-zero temperatures

Ecopur 95A bl FG
SKF seals for low temperatures help to ensure optimal functionality and long service life. Seal materials range from Fluorocarbon rubber and PTFE to advanced elastomers made of food-grade materials. SKF Ecosil, SKF Ecoflon, T-ECOPUR and SKF Ecorubber range are just some of the SKF proprietary materials resistant to cleaning fluids and low temperatures.

SKF seals for low temperatures can help plants achieve:

  • Increased sealing efficiency
  • Longer asset life
  • Greater Energy efficiency
  • Reduced friction

SKF logo