Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Wafer producer cut maintenance costs and increased productivity with SKF wafer oven units

The challenge

Wafer unit bearings
A major wafer manufacturer was shutting down his process every 16 weeks to relubricate the oven’s deep groove ball bearings with expensive food-grade grease. 26 hours per year were lost in downtime. Production was also impacted by the temperature limits of the bearing grease, which did not allow higher process temperatures and increased oven throughput speed. The result was high maintenance costs, less than optimum productivity, and reduced profitability.

The SKF solution

SKF offered a solution that eliminated the need for grease and offered the potential for increased output. The oven was upgraded with the installation of SKF high-temperature wafer oven bearing units. The units require no lubrication and have the capability of running at higher temperatures than
conventional greased bearings.

The results

Upgrading to the SKF unit allowed the manufacturer to increase production rates and eliminate eight shutdown days per year related to maintenance on the carrier wheels and top roller positions.

Summary over 6 years:
  • Value of increased productivity from higher speed oven throughput:  €30 000
  • Savings by eliminating re-greasing (materials and labour):  €80 000
  • Increased production due to elimination of maintenance:  €18 000
  • Total savings:  €128 000
Note: All numbers are rounded off and based on customer estimates. Your particular cost savings may vary.
SKF logo