Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Single row deep groove ball bearings for washing pumps

Bearing configuration

A single phase induction motor often drives the washing pump. The shaft is supported by two deep groove ball bearings fitted with metal shields. The internal radial clearance is optimised to maintain low noise. Special greases with low noise characteristics and wide range temperature ranges are used.

SKF logo