Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Single row deep groove ball bearings for electric motors in dryers

Two deep groove ball bearings are mounted to support the motor shaft. Typically the bearings have metal shields. The internal radial clearance is normally standard except where special technical needs arise.

The choice of lubricant depends on the application requirements for noise and temperature.

SKF Application Specialists are pleased to recommend the most suitable options dependent upon design requirements.

SKF logo