Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Refrigerator and freezer

Refrigerator and freezer are common houseold appliances. The first one consists of a thermally insulated compartment and a heat pump that transfers heat from the inside of the fridge to its external environment so that the inside of the fridge is cooled to a temperature below the ambient temperature of the room; optimum temperature range for perishable food storage is 3 to 5 °C.
Freezers are used also in industry and commerce and they mantain temperatures from -23 to -18 °C; Domestic freezers can be included as a separate compartment in a refrigerator, or can be a separate appliance.
SKF logo