Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Single row deep groove ball bearings for air conditioners

Window and portable air conditioners require silent running characteristics. SKF can offer deep groove ball bearings with high running accuracy and special bore tolerances if required by the design. Lubrication using special greases gives good performance for noise and vibration dampening needs. The internal radial clearance is specially chosen to meet the silent running requirements. Bearings are usually supplied fitted with metal shields but for special applications can be zinc coated. If required glass fiber reinforced polyamide cages can be offered.
SKF logo