Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Low friction SKF Explorer deep groove ball bearings

SKF offers a new sealed deep groove ball bearing line which offers 30% lower friction while maintaining high seal ability

SKF Sealed Energy Efficient deep groove ball bearing_Cut away
Low friction SKF Explorer deep groove ball bearings reduce frictional losses in a bearing by 30% or more when compared to standard SKF bearings. Designed for grease lubricated, light to normal load applications, low friction SKF Explorer deep groove ball bearings also enable longer bearing service life and is designed to improve application efficiency by reducing bearing power losses.

Features
• New low modulus NBR material
• Optimized internal geometry
• High speed polymer cage
• Low friction seal for harsh environments
• Long life grease for high speed applications
• Optimized grease filling

Value for the customer
• 30% friction reduction compared to standard SKF bearings
• High seal ability
• High speed capabilities
• Reduced running temperature
• Increased service life
• Solution can be tailored for internal clearances
• Improved application efficiency
• Full range available up to 52 mm OD
• Suitable for harsh environments

Typical application conditions
Optimized for light and medium loaded
applications.
Most significant friction torque reduction
and longer service life for the following
conditions:
• Load ratio C/P ≥ 8
• Speed ≥ 1000 rpm
• Operating temperature – 40°C to 100°C
SKF logo