Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF Drum Support Units front loading

A typical SKF Drum Support Unit, horizontal axis has the following requirements:

  • Spinning speed = 1600 rpm
  • (C/P) = 2.5 (very heavy load)
  • Operating temperature = 90°C

The patented unit developed by SKF integrates the cast iron hub, the 2 supporting bearings, the garter seal.


  • Integrated solution
  • Reduced process assembly cost
  • The anti-creeping system avoids the bearing rotation inside its own housing
  • The solution is robust, reliable and all provided by a single source

SKF Drum Units

SKF logo