Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Special ICOS for washing machine

The need for compactness and system integration was the base for the design of the ICOS. The ICOS is the integration of a deep groove ball bearing and a high performing seal for water retention.
SKF logo