Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Spider arm

In every front loading horizontal axis washing machine with stainless steel tank there is a Spider arm. For top class heavy load washing machines SKF has developed a unique system that comprises in one unit the complete support system including bearing, seal greased and motor support delivered to the customer.

Advantages:

  • Stiffness
  • Compactness
  • High load carrying capacity
  • Water exclusion
  • One supplier for a sub-system
  • One mounting operation

Front loading washing machine spider arm

SKF logo