Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Hub bearing units

Smaller houses and competing washing machines producers that are increasing the load carrying capacity of their machines request the application of new technologies derived from the automotive field. SKF has developed integrated units to support the drum with the following advantages:

  • Higher stiffness
  • More compactness
  • Higher carrying capacity
  • Water exclusion

The unit is made of a bearing arrangement lubricated for life and seals developed for the mud and slurry test.

SKF logo