Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Rubber axial seal for drum

Axial seals made of rubber material provide the possibilities to reduce the number of components, the axial spaces, very easy assembly operation. The flexibility of the rubber gives the possibilities to use different geometry reducing space. The axial lip design is able to absorb misalignment and axial run out.

The rubber for this kind of application is low friction.

This special design plus the low friction rubber material reduce 45% of the friction torque and energy consumption during the normal washing cycle, and reduces 50% of friction torque and energy consumption during centrifuge cycle compared to the radial solution.

SKF logo