Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Garter seal with integrated labyrinth

Garter seal with integrated labyrinth used instead of the traditionally seal plus rubber flat for static sealing.

This solution has the following features:

  • Housing made of POM material
  • Deep groove ball bearing (6204-2Z) with anti-rotational patented SKF system
  • Dynamic and static seal
SKF logo