Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Top loading unit for washing machines

A typical top loading washing machine has the following requirements:

  • Spinning speed = 1400 rpm
  • (C/P) = 6 (medium-heavy load)
  • Operating temperature = 90°C

The patented unit developed by SKF integrates plastic hub, the supporting bearings, the garter seal and the grease.


Benefits

  • Integrated solution
  • Reduced process assembly cost
  • The solution is robust, reliable and all provided by a single source
SKF logo