Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Single row deep groove ball bearings for air conditioners

SKF Quiet Running deep groove ball bearing with upgraded brass cage
Window and portable air conditioners require silent running characteristics. SKF can offer deep groove ball bearings with high running accuracy and special bore tolerances if required by the design. Lubrication using special greases gives good performance for noise and vibration dampening needs. The internal radial clearance is specially chosen to meet the silent running requirements. Bearings are usually supplied fitted with metal shields but for special applications can be zinc coated. If required glass fiber reinforced polyamide cages can be offered.
SKF logo