Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Garter seal

Garter seal is obtained in low friction material.

The geometry on the water lip exclusion (with wave) gives high performance and high durability on the time. This special design plus the low friction rubber material reduce 10% of the friction torque and energy consumption during the normal washing cycle, and reduces 20% of friction torque and energy consumption during centrifuge cycle.
SKF logo