Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF Y-bearings

Virtually maintenance-free operation

SKF Y-bearings offer nearly maintenance-free performance in air-handling units. In applications where regreasing is not required, SKF Y-bearings can be mounted in a rubber ring – an advantage in ventilation fan applications.

The rubber ring is located between the bearing outer ring and housing to dampen vibrations and noise. A more cost-effective solution compared to cast iron pillow blocks, the rubber ring enables slight displacement of the bearings in their housings to accommodate minor shaft elongation or misalignment.
SKF logo