Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

High-performance fans with oil or circulating oil lubrication

Total shaft solutions from SKF

SKF SYSTEM 24 on fan shaft
High-performance industrial fans operate at high rotational speeds, sometimes in high-temperature environments. Under such conditions, oil is commonly used as a lubricant. Oil lubrication will promote a lower bearing operating temperature and also extend relubrication intervals.

For applications operating at high temperatures, a circulating oil system is a very efficient way to lubricate the bearings and remove heat. SKF offers several total shaft solutions for both oil bath and circulating oil lubricated high-performance fans that can increase fan efficiency.

High performance fans with oil or circulating oil lubrication

SKF logo