Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SNL plummer block housings

A high-speed, high-temperature solution

SNL plummer block housings
Designed to handle high performance fan requirements, SNL plummer block housings can help extend bearing service life, reduce maintenance demands and cut operating costs.

When used together with an SKF self-aligning bearing system, these housings provide lower bearing operating temperatures, resulting in extended relubrication intervals. SNL housings provide a choice of lubrication method: grease, oil bath or circulating oil lubrication. Benefits include:
  • Lower operating temperature, resulting from increased heat transfer
  • Reduced grease consumption, enabled by improved grease inlet
  • Choice of contact or labyrinth seal for high speeds
  • Possibility to incorporate high performance oil seals

SKF logo