Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Copperhead fault detection system

Identify problems before breakdowns occur

With the SKF Copperhead fault detection system for fan applications, evolving faults can be detected before they cause mechanical damage and unplanned stops. Using the latest vibration and temperature measurement techniques, the system monitors fans while in operation to detect loose components, dirt on the impeller, and lubrication and bearing faults.

Remote, safe monitoring of fan equipment

SKF Copperhead communicates critical data that can be analyzed worldwide through a Web-based link, either by SKF or trained staff. Along with allowing operators to avoid costly failures, downtime and repairs, the system enables better maintenance and repair planning.
SKF logo