Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF two-bearing solutions

Developed primarily for overhung fans

SKF two-bearing solutions are available in several off-the-shelf options, as well as customized designs.

PDAB two-bearing unit for high speeds and light loads

Supplied complete with housing, deep groove ball bearings, shaft and seals, this two-bearing unit is suitable for very high speeds and light loads. It provides excellent running accuracy with parallel bearing seatings in a stiff arrangement.

PDNB two-bearing housing unit for high speeds and normal duty

The housing is designed to incorporate two single-row deep groove ball bearings. Suitable for high speeds, the unit can accommodate axial loads in both directions in addition to radial loads.

PDPF two-bearing housing for relatively heavy axial loads and/or alternating loads

This housing is designed to incorporate one cylindrical bearing in the non-locating position and two universally matchable single-row angular contact ball bearings in the locating position. This bearing arrangement provides high stiffness and is suitable for high speeds and relatively heavy axial loads.

PDRJ two-bearing housing for relatively heavy radial loads

This housing is designed to incorporate cylindrical roller bearings in both positions to carry the radial loads. Shaft location is obtained by a single-row deep groove ball bearing mounted adjacent to one of the cylindrical bearings.
SKF logo