Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF Bearing Current Analysis

Avoid the side-effects of frequency converters

In order to reduce energy consumption in buildings, variable speed fans are preferred to reduce air flow during times when less fresh air is needed. However, if a frequency converter is used, the risk of electrical current leakage increases, which can damage the bearings.

Solve or prevent problems caused by electric currents

SKF Bearing Current Analysis is an advanced engineering service that uncovers problems related to electric currents in bearing arrangements. Highly skilled SKF engineers carry out a structured study of the scope of the problem, resulting in conclusions and recommended measures. Informed by deep SKF experience gained from customers with similar problems across many industries, SKF Bearing Current Analysis can help you:
  • Overcome and handle warranty issues
  • Secure high reliability in variable speed drive installations
  • Prevent bearing current damage
  • Enable optimal selection of countermeasures
SKF logo