Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF ConCentra roller bearing units

Pre-greased, sealed and ready-to-mount

SKF ConCentra roller bearing units
SKF ConCentra roller bearings are mounted roller bearings, pre-greased and sealed in a plummer block housing to withstand harsh environments.

Designed to tolerate shaft deflection and misalignment

Based on industry-leading SKF Explorer spherical roller bearing technology, SKF ConCentra roller bearing units deliver reliable, trouble-free operation. Calibrated for correct clearance, the units are easy to install and enable commercial shafting capabilities to cut machining costs and demands.
  • Reduced operating costs
  • Trouble- and contamination-free mounting
  • Longer service life
  • Minimal maintenance
  • Higher operational reliability
  • Condition monitoring adaptable
SKF logo