Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF laser-guided shaft alignment tools

Misaligned shafts can be costly

A misaligned fan shaft increases vibration and friction, which in turn can increase energy consumption by as much as 20%. Misaligned shafts can also lead to unplanned machinery downtime and higher maintenance costs.

SKF can help

SKF laser-guided shaft alignment tools enable accurate, efficient shaft alignment to prevent machine breakdowns and reduce energy consumption. The tools are easy to use, with a simple three-step process. One model is especially designed for use in safety zones such as petrochemical, gas and pharmaceutical industries.
SKF logo