Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sealed, lubricated-for-life hybrid bearings boost service life for variable frequency drive fans

The challenge

A manufacturer of high quality fans, motors and control systems wanted to increase the service life of its motors with variable frequency drives to provide additional customer value.

The SKF solution

To meet this objective, the company replaced the all-steel bearings in their fan motors with SKF hybrid bearings. In addition to increasing bearing service life, hybrid bearings were also able to reduce the noise level of the motors.

The results

Field tests report that the SKF hybrid bearings currently in use have doubled and in some cases tripled the service life of the motor, when compared to the all-steel bearing solution that was previously in place.
SKF logo