Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

CARB toroidal roller bearings and cylindrical roller bearings 

Optimized bearings for unbalanced loads

CARB toroidal roller bearing
Insocoat CRB
SKF offers two bearing solutions that can handle unbalanced loads without compromising performance: CARB toroidal roller bearings and cylindrical roller bearings (CRB).

For both bearing types, thermal expansion of the shaft is accommodated within the bearing. As a result, the outer ring can have a tight fit in the housing and radial freedom can be limited. Benefits include:
  • Low vibration
  • Low noise
  • High reliability
  • Increased performance
  • Longer service life
Additionally, CARB bearings can accommodate up to 0,5 degrees of misalignment and help resist the effects of cavitation.
SKF logo