Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PEEK cages

Exceptional performance capabilities

Hybrid bearing with PEEK cage
Developed to handle the most demanding applications, injection-moulded SKF PEEK bearing cages feature an advanced, glass-fibre reinforced polyetheretherketone (PEEK) material. PEEK cages combine exceptional strength and flexibility with high temperature, chemical and wear resistance.

Perfect for process media-lubricated pumps

PEEK cages are ideal for pumps in which the bearings are lubricated with light hydrocarbons, liquefied gases (cryogenic) and fire-safe hydraulic fluids. PEEK cages are often used in bearings with ceramic rolling elements or super-tough stainless steel rings. The combination offers excellent protection from damage caused by poor lubrication and exposure to chemicals, enabling reliable, robust, low-energy pump designs that are virtually leak-free.
SKF logo